R4-0-60784

Rotary Push-to-Close Latch Striker, Micro Size, Acetal Copolymer

Request a Quote
Specifications
Material Acetal Copolymer
Color/Appearance Beige
Size Series Micro Size
Accessory Type Retaining Clip
Class AC - Rotary Latch Cables

Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch Striker, Micro Size, Acetal Copolymer

de833275a14e4d4c588faa438d3042b623ee07a63470e5213efa535ff77d0805 18.191.112.81
please type in at least 2 letters...
Loading...