The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R2-0257-02
Rotolock Butt-Joint Panel Fastening Latch, Rear Mount, Shallow Tab Receptacle, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Mounting Style
Mortise Mount, Rear Mount
Type
Receptacle
Class
R2/R5 - Panel Fastening Draw Latches
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
6085
2026-03-30
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
5343
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
5142
2026-04-03
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2403
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Clancey Company
Overland Park KS USA
1000
2026-04-01
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
616
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
HTF Inc
Frederick MD USA
545
2026-03-12
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
226
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Praestmark A/S
Vedbaek / Denmark
47
2026-03-16
Sales@praestmark.dk
0045 38884400
Astra Industrial Innovations
Johannesburg Gauteng South Africa
10
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
CASH COMPONENTES
Sao Paulo SP Brasil
10
2026-03-26
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
4
2026-03-28
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-03-25
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
1
2026-04-02
czxia@hkais.com
86.0755.83747600