The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R2-0055-02
Rotolock Butt-Joint Panel Fastening Latch, Side Mount, Standard Latch, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Mounting Style
Mortise Mount, Side Mount
Type
Latch
Class
R2/R5 - Panel Fastening Draw Latches
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
7746
2026-06-05
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
3712
2026-06-05
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
3375
2026-06-06
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
910
2026-06-05
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
451
2026-05-07
sales@zygology.com
+44 (0)1844 266020
Parsons Aerocessories Limited
Stoney Creek ON CANADA
301
2026-05-29
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
209
2026-06-05
Sales@ecph.com
1.800.442.3274
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
100
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
Aero Materiel AB
Jonkoping, Sweden
97
2026-06-02
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
90
2026-06-03
sales@astraindustrial.co.za
0027.11.918.6696
Monroe Above Board Electronics
Garland TX USA
50
2026-05-08
abesales@askmonroe.com
1.800.453.1692
Nappco Fastener Company
San Antonio, TX USA
30
2026-06-04
southcos@nappco.com
1.800.580.2521
CASH COMPONENTES
Sao Paulo SP Brasil
15
2026-05-21
info@cash.com.br
55.11.3974.8312
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-05-29
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-05-12
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
1
2026-05-20
info@marek.eu
+420 541 420 811