PT-1-5C109-20B-KA

Cam Lock, Pin Tumbler Keyed Alike

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 28.90
Key Codes T0001
CAM Housing Length 36.50
Class PT - Tubular Key Cam Lock

Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Cam Lock, Pin Tumbler Keyed Alike