PT-1-1C109-20L-KD
Cam Lock, Pin Tumbler Keyed Differently
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 5.10 |
Key Codes | Keyed Differently (50 codes) |
CAM Housing Length | 12.70 |
Class | PT - Tubular Key Cam Lock |
Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.
Write Your Own Review