The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock, Pin Tumbler Keyed Alike
PT-1-1C101-20L-KA
Cam Lock, Pin Tumbler Keyed Alike
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.10
Key Codes
T0001
CAM Housing Length
12.70
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
PT - Tubular Key Cam Lock
Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
304
2024-12-20
sales@htfinc.com
1.800.466.1940
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
70
2024-12-23
sales@aerospacesw.com
623.582.2779
Astra Industrial Innovations
Johannesburg Gauteng South Africa
70
2024-12-13
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
51
2024-12-20
info@biscoind.com
1.800.323.1232
Dean Lewis Associates
Hayward CA
38
2024-12-18
sales@deanlewisassociates.com
510-785-9650
Handy FIX
Warsaw Poland
30
2024-12-16
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0
Shanghai Actech International Co Ltd
Shanghai CHINA
2
2024-11-27
sales@shactech.com
86-21-61099378
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2024-12-20
Sales@ecph.com
1.800.442.3274