PK-39-72-13-MK1010

Lock Plug, Master Keyed

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Class PK - Lock Plugs

These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.

Write Your Own Review
You're reviewing:Lock Plug, Master Keyed

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.