The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P9-DCPH-160-BZ
Crate Handle, 160 mm width, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Class
P9 - Crate Handles
The P9 spring loaded crate handle provides convenient access to enclosures in limited-space and heavy-duty environments
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
4
2026-06-09
sales@zygology.com
+44 (0)1844 266020