P8-064-31-M4-15-3
Handle, 64 mm (2.52 in) Hole Centers, Internal Thread, M4 X 0.7, Aluminum Alloy, Anodized, Black, Round
| Material | Aluminum Alloy |
|---|---|
| Finish | Anodized |
| Color/Appearance | Black |
| Thread or Hole Type | M4 X 0.7 |
| Installation | Internal Thread |
| Pull Size | 64.00 |
| Class | P8 - Wire Pull Handles |
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review