P8-064-31-08-24

Handle, 64mm (2.52 in) Hole Centers, Internal Thread, 8-32 thread, Stainless Steel, Passivated, Bright, Round

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Thread or Hole Type 8-32
Installation Internal Thread
Pull Size 64.00
Class P8 - Wire Pull Handles

These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Handle, 64mm (2.52 in) Hole Centers, Internal Thread, 8-32 thread, Stainless Steel, Passivated, Bright, Round