P8-030-31-08-11-3
Handle, 30 mm (1.18 in) Hole Centers, Internal Thread, 8-32 Thread, Aluminum Alloy, Anodized, Polished
Material | Aluminum Alloy |
---|---|
Finish | Anodized |
Color/Appearance | Polished |
Thread or Hole Type | 8-32 |
Installation | Internal Thread |
Pull Size | 30.00 |
Class | P8 - Wire Pull Handles |
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review