P7-M2-66-213-008
M.2 Latch, 6.6 mm Housing Height, 2.13 mm PC Board Thickness, Blue Button
| Button Color | Blue |
|---|---|
| Housing Height | 6.90 |
| PC Board Thickness | 2.34 |
| Material | Nylon, PC/ABS Blend |
| Class | P7 - Solid-State Drive Inject/Eject Mechanism |
Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism provides tool-free installation, operation and removal of electronics modules. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration