P7-M2-50-236-008
M.2 Latch, 5 mm Housing Height, 2.36 mm PC Board Thickness, Blue Button
| Button Color | Blue |
|---|---|
| Enterprise Product Type | Custom |
| Housing Height | 5.30 |
| PC Board Thickness | 2.60 |
| Material | Nylon, PC/ABS Blend |
| Class | P7 - Solid-State Drive Inject/Eject Mechanism |
Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism provides tool-free installation, operation and removal of electronics modules. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration