P7-M2-24-160-008

M.2 Latch, 2.45 mm Housing Height, 1.6 mm PC Board Thickness, Blue Button

Request a Quote
Specifications
Button Color Blue
Enterprise Product Type Custom
Housing Height 2.75
PC Board Thickness 1.76
Material Nylon, PC/ABS Blend
Class P7 - Solid-State Drive Inject/Eject Mechanism

Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism provides tool-free installation, operation and removal of electronics modules. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.