P7-L-812-11
AMC, Light Pipe Bracket Mid Size Flush
Material | Zinc Alloy |
---|---|
Rev | R2.0 |
Bracket size | Mid |
Type | Accessory |
Class | P7 - AdvancedMC® (AMC) Module Handles and Light Pipes |
Meet the requirements of the AMC.0 specifications for mezzanine-card modules – plus, enjoy added benefits of durability, user convenience, and aesthetic options – with these robust, die-cast module handles and light pipes developed specifically to keep pace with evolving PICMG telecom server standards.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review