P7-E1S-250-059
E1.S Ejector, 25 mm Housing Width, Green Button
Material | Zinc Alloy |
---|---|
Finish | Paint |
UL List | UL94-V0 |
Class | P7 - E1S Inject/Eject Mechanisms |
Southco’s line of Ejectors for Solid State Drives includes complete drive ejectors for E1.S drives and motherboard ejectors for M.2 SSDs. Southco’s E1.S ejectors are proven solutions available in 3 widths. Southco’s P7-M.2 SSD motherboard ejector provides tool-free installation, operation and removal of motherboards.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review