P7-1-981-10

Compact PCi, Ejector, Upper

Request a Quote
Specifications
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 2.50
Profile Concealed / Internal
Compliance Specification CompactPCI
UL List UL94-V0
Type Handle
Class P7 - CompactPCI Inject/Eject Handles

Industry-standard fit is complemented by ergonomically friendly design enhancements that provide an ample grip, easily accessible release button, and low operating force for easier use. The paired upper and lower ejector handle designs include a microswitch interface in the lower ejector for electrical protection during board swapping.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Compact PCi, Ejector, Upper