P7-1-302-35

Inject-Eject Mechanism

Request a Quote
Specifications
Access Restriction Tool
Min. Outer Panel Thickness (mm) 2.50
Max Outer Panel Thickness (mm) 3.20
Class P7 - Inject / Eject Mechanisms

Designed to secure electronics modules that are larger and heavier than just a line card or printed circuit board, these mechanisms insert and eject modules with one simple motion. They are even available in a tool-secured style to meet industry standards for restricted access.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Inject-Eject Mechanism

69c352754bca9236d3cc48bba3fe93a426c4ed19a7a78793b3660241265e28ad 3.16.76.36
please type in at least 2 letters...
Loading...