P2-431-12

Flush Pull, 1.8 - 2.1 mm (.070 - .085 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black

Request a Quote
Specifications
Material ABS Plastic
Color/Appearance Black
Access Restriction Key Locking
Locking Option CH 751 Key (2 Keys Included)
Installation Snap-in
Min. Outer Panel Thickness (mm) 1.80
Max Outer Panel Thickness (mm) 2.10
Operation Turn Clockwise to Latch / Lock
Size Series Lockable
UL List UL94-V0
Class P2 - Flush Pull Lockable and Nonlockable Versions
a8bfaa8eb9e952f8399477b7cd4b1ab806a5d2b183a4b913a82cf7ec48795d4b 3.16.214.145
please type in at least 2 letters...
Loading...