NY-N6-2-10
NYLATCH Quarter Turn, 1.93 - 4.19mm ( .076 - .165 in) Grip Range, Polycarbonate
| Material | Polycarbonate |
|---|---|
| Color/Appearance | White |
| Type | Latch Assembly |
| Class | NY-N6 - NYLATCH Quarter-Turn Fasteners |
Southco’s DZUS<sup>®</sup> NY-N6 Nylatch range offers a range of reusable, plastic, push-to-fasten and quarter turn to release fasteners, with slotted or wing drive options. The complete fastener is retained in the removeable panel and doesn't require a separate receptacle, and is available in black or white as standard.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review