NY-N6-1-10

DZUS® Q-Latch Quarter-Turn Fastener, 1.5 - 3.76mm ( .059 - .148 in) Grip Range, Polycarbonate

Request a Quote
Specifications
Material Polycarbonate
Color/Appearance White
Type Latch Assembly
Class NY-N6 - NYLATCH Quarter-Turn Fasteners

Southco’s DZUS<sup>®</sup> NY-N6 Nylatch range offers a range of reusable, plastic, push-to-fasten and quarter turn to release fasteners, with slotted or wing drive options.  The complete fastener is retained in the removeable panel and doesn't require a separate receptacle, and is available in black or white as standard.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Q-Latch Quarter-Turn Fastener, 1.5 - 3.76mm ( .059 - .148 in) Grip Range, Polycarbonate

d2b2894349e72a56a4eb8f2c8b71388d1e53cfa305f131a4730a98e312139f5c 3.12.151.20
please type in at least 2 letters...
Loading...