The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Q-Latch Quarter-Turn Fastener, Wing, Polycarbonate
NY-H6-10
DZUS® Q-Latch Quarter-Turn Fastener, Wing, Polycarbonate
Specifications
Material
Polycarbonate
Color/Appearance
White
Type
Wing
Class
NY-N6 - NYLATCH Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
4280
2024-07-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
3000
2024-07-15
info@biscoind.com
1.800.323.1232