The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Nylon, Black
NY-5P-54-1-50
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Easy Grip
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Praestmark A/S
Vedbaek / Denmark
7307
2024-12-20
Sales@praestmark.dk
0045 38884400
HI-TECH FASTENERS
FREDERICK MD USA
5689
2024-12-20
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
938
2024-12-20
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
182
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
CASH COMPONENTES
Sao Paulo SP Brasil
80
2024-12-10
info@cash.com.br
55.11.3974.8312
Monroe Above Board Electronics
Garland TX USA
28
2024-11-25
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2024-12-20
info@zinorm.de
+49 (0) 4102 677 12 0
Assembly Fasteners Inc.
Apopka FL USA
7
2024-12-20
sales@tropicfast.com
1-800-488-4777