NY-5G-54-40

NYLATCH Panel Fastener Gro mmet, 7.9 mm (.313 in) Diameter, 4.1 mm (.162 in) Max Panel Thickness

Request a Quote
Specifications
Size Series Large Size
Class NY - NYLATCH Two-Piece Panel Fasteners

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:NYLATCH Panel Fastener Gro mmet, 7.9 mm (.313 in) Diameter, 4.1 mm (.162 in) Max Panel Thickness

8f88e42fc3ede74d7fd32da55fca893f0251c682a0c12dc980fc6a1f45ee0900 3.15.237.24
please type in at least 2 letters...
Loading...