NY-5G-54-10
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 4.1mm (.162 in) Max Panel Thickness, Polycarbonate, White
Material | Polycarbonate |
---|---|
Color/Appearance | White |
Size Series | Large Size |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | NY - NYLATCH Two-Piece Panel Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review