The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, White
NY-5G-52-10
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, White
Specifications
Material
Polycarbonate
Color/Appearance
White
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Praestmark A/S
Vedbaek / Denmark
6886
2024-04-29
Sales@praestmark.dk
0045 38884400
Bisco Industries
Glendale Heights IL USA
5482
2024-04-25
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
4729
2024-04-25
sales@htfinc.com
1.800.466.1940
Assembly Fasteners Inc.
Apopka FL USA
1129
2024-04-25
sales@tropicfast.com
1-800-488-4777
DB Roberts Co.
Wilmington MA USA
793
2024-04-25
sales@dbroberts.com
1.800.773.5388