The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Plunger, 6.4mm (.250 in) Diameter, Mini Grip Head Style, Nylon, Black
NY-4P-43-4-50
NYLATCH Panel Fastener Plunger, 6.4mm (.250 in) Diameter, Mini Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Mini Grip
Size Series
Medium Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
12216
2024-07-15
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
10582
2024-07-11
sales@dbroberts.com
1.800.773.5388
Assembly Fasteners Inc.
Apopka FL USA
7502
2024-07-11
sales@tropicfast.com
1-800-488-4777
HI-TECH FASTENERS
FREDERICK MD USA
5000
2024-07-11
sales@htfinc.com
1.800.466.1940
All-West Components & Fasteners
AUBURN WA USA
1320
2024-07-12
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
305
2024-07-05
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
106
2024-06-24
info@steeves.ca
204.474.1239