The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Nylatch Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 4.1mm (.162 in) Max Panel Thickness, Polycarbonate, Black
NY-4G-44-20
Nylatch Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 4.1mm (.162 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Medium Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Please use this file for information on how to properly order this (and accompanying, if applicable) parts :
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
33308
2024-07-15
info@hardwarespecialty.com
1.508.481.8622
Assembly Fasteners Inc.
Apopka FL USA
1780
2024-07-11
sales@tropicfast.com
1-800-488-4777
HI-TECH FASTENERS
FREDERICK MD USA
1248
2024-07-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
697
2024-07-15
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
278
2024-07-05
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
4
2024-07-11
sales@dbroberts.com
1.800.773.5388