NY-4G-44-10
NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 4.1mm (.162 in) Max Panel Thickness, Polycarbonate, White
| Material | Polycarbonate |
|---|---|
| Color/Appearance | White |
| Size Series | Medium Size |
| Class | NY - NYLATCH Two-Piece Panel Fasteners |
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review