NY-4G-43-53
NYLATCH Panel Fastener Gro mmet, 6.4 mm (.250 in) Diameter, 2.5 mm (.098 in) Max Panel Thickness, Nylon, Blurple
| Material | Nylon |
|---|---|
| Color/Appearance | Blurple |
| Head Diameter | 6.35 |
| Size Series | Medium Size |
| Class | NY - NYLATCH Two-Piece Panel Fasteners |
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.