NY-4G-42-53

NYLATCH Panel Fastener Gro mmet, 6.4 mm (.250 in) Diameter, 1.6 mm (.065 in) Max Panel Thickness, Nylon, Blurple

Request a Quote
Specifications
Material Nylon
Color/Appearance Blurple
Head Diameter 6.35
Size Series Medium Size
Class NY - NYLATCH Two-Piece Panel Fasteners

Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with  the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available.  The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.