NY-3P-34-3-50
NYLATCH Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Low Profile Head Style, Nylon, Black
| Material | Nylon |
|---|---|
| Color/Appearance | Black |
| Head Style | Low Profile |
| Size Series | Small Size |
| Class | NY - NYLATCH Two-Piece Panel Fasteners |
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.