N7-32-11

Captive Nut, M5 X 0.8, Blind Hole, Steel Ferrule, Aluminum Knob, Bright

Request a Quote
Specifications
Material Steel
Color/Appearance Bright
Knob Style Blind Hole
Thread or Hole Type M5 X 0.8
Installation Press-in
Class N7 - Captive Nuts

Speed-up panel replacement, and take advantage of captive fastening even with screw-side panels using threaded studs. Large knurled knob design allows for quick and easy fastening and enables user to control amount of torque applied.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Captive Nut, M5 X 0.8, Blind Hole, Steel Ferrule, Aluminum Knob, Bright