N6-DHIM-10036-CH
Surface Mount Hinge, 121 mm size, with Mounting Holes, Steel, Chrome Plated
| Material | Steel |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Chrome |
| Installation | Screw Mount |
| Series | D series |
| Hinge Style | Strap Hinge |
| Class | N6 - Surface Mount Hinges |
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review