N5-A0240A-A5
Lift & Turn Compression Latch, 8mm Hec Recess, Black Plastic Cup, Zinc Alloy Powder Coated Handle
| Material | Plastic |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Access Restriction | Tool |
| Grip Type | Adjustable |
| Rotation | Universal 180° |
| Actuator Type | Cylinder Lock |
| Latching Points | Single or Three - Point |
| Class | N5 - Lift-and-Turn Compression Latches |
Southco compression latches ensure tight, vibration resistant door closure to seal out water and dust in the most strenuous applications. Lift-and-turn handle design keeps the latch easy to identify and operate, even in poor conditions, so users can work efficiently and protect themselves while the latch protects your equipment.