The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
N2-21-101-12
Deep Offset Cam, Steel Zinc plated
Specifications
Material
Steel
Grip - Minimum (mm)
2.50
Grip - Maximum (mm)
104.00
Accessory Type
Cams
Class
N2 - Heavy Duty Lift & Turn Compression Latches
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
3228
2026-11-12
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
978
2026-11-18
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
456
2026-11-18
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
215
2026-11-18
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
75
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
59
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
CASH COMPONENTES
Sao Paulo SP Brasil
10
2026-10-26
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
6
2026-11-03
info@intechbj.com
86-010-83833828
Appian Fasteners
Belfast Northern Ireland UK
5
2026-11-18
sales@appianfasteners.com
+44 (0) 2890 301 979
Parsons Aerocessories Limited
Stoney Creek ON CANADA
5
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Steeves Agencies Inc
Winnipeg MB CANADA
5
2026-10-27
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
3
2026-11-18
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
2
2026-11-02
mw@mwfasteners.com
1.514.955.7781
HTF Inc
Frederick MD USA
1
2026-11-02
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-11-12
info@global-dtech.com
+34 91 661 20 79