MT-04-11-24
Push To Close Latch, Pinlatch
| Pawl Style | Short |
|---|---|
| Access Restriction | No Restriction |
| Sealed | No |
| Grip - Minimum (mm) | 3.00 |
| Grip - Maximum (mm) | 19.00 |
| Operation | Right Hand Out |
| Handle Style | Type 1 (For Drawers) |
| Class | MT - Pin Latches |
Pin Latches deliver corrosion resistance and durability to compartments with overhanging lids. The latch is opened by pushing the sprung pin, which has the option to be padlocked for added security. A ring pull inside the compartment serves as an emergency escape should this be required. Alternatively the latch can be used in the reverse orientation and deployed using a stylish knob. Whichever variant is used, the latch can be slam closed