MR-06-123-24
Omni Pocket Door Latch, Omni Pocket
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 25.00 |
Grip - Maximum (mm) | 25.00 |
Operation | Right and left in or out |
Handle Style | Omni Pocket |
Class | MR - Omni Door Latches |
Attractive, versatile, and easy-to-install, these Omni Door Latches deliver a flush-face solution for a variety of door thicknesses. Their recessed handles provide a deep grip for operating latch and opening door
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review