MP-510-84-2
Point Latch Cover, Satin Chrome Plated
Material | Polycarbonate |
---|---|
Finish | Chrome Plated |
Color/Appearance | Satin |
Installation | Threaded body and nut |
Min. Outer Panel Thickness (mm) | 16.00 |
Max Outer Panel Thickness (mm) | 20.00 |
Class | MP - Point Latches |
When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted..
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review