MP-07-312-22
Point Coat Hook, Round Housing, Satin Flange, Satin Hook
Material | Plastic |
---|---|
Knob Finish | Satin |
Access Restriction | No Restriction |
Sealed | No |
Flange Finish | Satin |
Profile | Flush |
Flange Shape | Round |
Class | MP - Coat Hook |
Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review