MP-07-312-11

Point Coat Hook, Round Housing, Chrome Flange, Chrome Hook

Request a Quote
Specifications
Material Plastic
Knob Finish Chrome
Access Restriction No Restriction
Sealed No
Flange Finish Chrome
Profile Flush
Flange Shape Round
Class MP - Coat Hook
e0f1239ba36ee445c397facf8553da5381352baf1489d6ffcf1fdf802f9ae1df 18.188.216.102
please type in at least 2 letters...
Loading...