MP-07-212-12-2
Point Coat Hook, Snap-in, Square Chrome Flange, Satin Hook
Material | Plastic |
---|---|
Access Restriction | No Restriction |
Installation | Snap-in |
Min. Outer Panel Thickness (mm) | 5.30 |
Max Outer Panel Thickness (mm) | 7.00 |
Profile | Flush |
Flange Shape | Square |
Class | MP - Coat Hook |
Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review