MP-07-122-11

Point Coat Hook, Oval in-line Housing, Chrome Flange, Chrome Hook

Request a Quote
Specifications
Material Plastic
Knob Finish Chrome
Access Restriction No Restriction
Sealed No
Flange Finish Chrome
Profile Flush
Flange Shape Oval in-line
Class MP - Coat Hook

Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.

Write Your Own Review
You're reviewing:Point Coat Hook, Oval in-line Housing, Chrome Flange, Chrome Hook

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.