MP-06-110-20

Point Pull Flange, Oval, Zinc Alloy, Satin Chrome

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Flange Shape Oval in-line
Class MP - Pulls

The sleek and stylish MP Pulls feature a flush-mount design with flange shape flexibility and polished knobs. Easily installed, the pulls are fully surface mounted to accommodate multiple panel thicknesses.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Point Pull Flange, Oval, Zinc Alloy, Satin Chrome