MP-06-100-10

Point Pull Knob, 8-32 Thread, Zinc Alloy, Polished Chrome Finish

Request a Quote
Specifications
Material Zinc Alloy
Color/Appearance Bright, Chrome
Class MP - Pulls

The sleek and stylish MP Pulls feature a flush-mount design with flange shape flexibility and polished knobs. Easily installed, the pulls are fully surface mounted to accommodate multiple panel thicknesses.

Write Your Own Review
You're reviewing:Point Pull Knob, 8-32 Thread, Zinc Alloy, Polished Chrome Finish

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.