MP-02-103-547

Novibra Push-to-Close Latch, Type 2 (For Doors), Plastic, Black Body, Diamond Brass Cup, White Handle

Request a Quote
Specifications
Material Plastic
Access Restriction No Restriction
Sealed No
Installation Thread-in
Grip - Minimum (mm) 3.00
Grip - Maximum (mm) 22.00
Operation Right Hand Out
Handle Style Type 2 (For Doors)
Body Finish Black
Handle Finish White
Cup Finish Diamond Brass
Class MP - Novibra Panel Latches

Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :