MM-05-105-10
Entry Door Lockset, Grabber
| Pawl Style | Short |
|---|---|
| Access Restriction | No Restriction |
| Sealed | No |
| Grip - Minimum (mm) | 19.00 |
| Grip - Maximum (mm) | 25.40 |
| Operation | Right Hand Out |
| Handle Style | Type 1 (For Drawers) |
| Class | MM - Grabber Panel Latches |
A great latching mechanism for sliding door or clamshell compartment door applications. A dual-pawl design provides double the gripping power and keeps the latch centered on the "T"-shaped striker. Simple push-to-close action engages both pawls around striker and holds fast, despite forces applied by twisting or torque