MM-05-104-10
Entry Door Lockset, Grabber
Pawl Style | Short |
---|---|
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 12.70 |
Grip - Maximum (mm) | 19.00 |
Operation | Right Hand Out |
Handle Style | Type 1 (For Drawers) |
Class | MM - Grabber Panel Latches |
A great latching mechanism for sliding door or clamshell compartment door applications. A dual-pawl design provides double the gripping power and keeps the latch centered on the "T"-shaped striker. Simple push-to-close action engages both pawls around striker and holds fast, despite forces applied by twisting or torque
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review