MM-03-531-14-10
Star Slider Sliding Entry Door Lockset, Star Key Locking, Heavy Duty Latch Mechanism , 23 - 28.5mm (.91 - 1.12 in) Door Thickness, Polished Stainless Steel
| Finish | Chrome Plated |
|---|---|
| Access Restriction | Key Locking |
| Min. Outer Panel Thickness (mm) | 23.00 |
| Max Outer Panel Thickness (mm) | 28.50 |
| Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments