MM-01-430-10

Talon Sliding Entry Door Lockset, Star Key Locking, Without TopStop, 20.5 - 23mm (.81 - .91 in) Door Thickness, Chrome Plated

Request a Quote
Specifications
Class MM - Star Slider / Star Talon / Talon Sliding Door Locks

Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Talon Sliding Entry Door Lockset, Star Key Locking, Without TopStop, 20.5 - 23mm (.81 - .91 in) Door Thickness, Chrome Plated